Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
351963
PIN LT45
351963
Where to buy
Export PDF
Tools
Add to comparison
351963
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.190
Product height mm
4.826
Product length in
1.720
Product length mm
43.688
Product width in
0.190
Product width mm
4.826