SEAL, HIGH PRESSURE
355147
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.379 |
| Product height mm | | 60.427 |
| Product length in | | 0.312 |
| Product length mm | | 7.925 |
| Product width in | | 2.379 |
| Product width mm | | 60.427 |