BODY AND BUSHING
357292
Tools357292 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Inlet body |
| Product height in | 4.700 |
| Product height mm | 119.380 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Cast iron |
| Product width in | 4.380 |
| Product width mm | 111.252 |