Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | 25 | SERIES BEARING |
| Motor type | M | VANE MOTOR |
| RING TORQUE RATING | 42 | 42 IN. LBS./100 PSI |
| PORT CONNECTIONS | A | 4 BOLT FLANGE |
| SHAFT | 1 | 1: 3/16 SQUARE KEY |
| PORT LOCTN FRM CVR END | * | GENERIC |
| DESIGN NO | 20 | DESIGN NO |
| IPM FRAME SIZE | 25M | 25M Vane Motor |
| Model Code 1 | 25M42A 1X20 |