WASHER
370084
Tools370084 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 1.380 |
| Inside diameter MM | 35.052 |
| Outside diameter IN | 1.7580 |
| Outside diameter MM | 44.6530 |
| Product material | Carbon steel |
| Thickness IN | 0.1890 |
| Thickness MM | 4.8010 |