COVER-VANE PUMP (MACH.)
372863
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.110 |
| Product height mm | | 53.594 |
| Product length in | | 2.250 |
| Product length mm | | 57.150 |
| Product width in | | 1.520 |
| Product width mm | | 38.608 |