Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | 36 | HEAVY DUTY BEARING |
| Motor type | M | VANE MOTOR |
| RING TORQUE RATING | 80 | 80 IN. LBS./100 PSI |
| PORT CONNECTIONS | A | 4 BOLT FLANGE |
| SHAFT | 11 | 11: 14T 16/32 MDF |
| DESIGN NO | 20 | DESIGN NO |
| PORT LOCATN FRM CVR END | * | GENERIC |
| IPM FRAME SIZE | 35M | 35M Vane Motor |
| Model Code 1 | 36M80A 11X20 |