Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
374339
SHAFT-NO. 11 DRIVE
374339
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
374339
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.843
Product height mm
21.412
Product length in
4.655
Product length mm
118.237
Product width in
0.843
Product width mm
21.412