Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
375422
O- RING(NBR-70) ID-3.987"xC/S-0.103"
375422
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
375422
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
4.090
Product height mm
103.886
Product length in
0.103
Product length mm
2.616
Product width in
4.090
Product width mm
103.886