SEAL
388205
Tools388205 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Seal |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 0.390 |
| Product length mm | 9.906 |
| Product material | Steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |