SEAL 35-VPF-VMQ 45V 45M
394974
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.386 |
| Product height mm | | 60.604 |
| Product length in | | 0.390 |
| Product length mm | | 9.906 |
| Product width in | | 2.386 |
| Product width mm | | 60.604 |