Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SHAFT SEAL | Shaft seal |
| Product height in | 1.700 | |
| Product height mm | 43.180 | |
| Product length in | 1.697 | |
| Product length mm | 43.104 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.700 | |
| Product width mm | 43.180 |
