Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 75 |
| Inside diameter IN | 3.9870 |
| Inside diameter MM | 101.2698 |
| Item type | O-Ring |
| Outside diameter IN | 4.0900 |
| Outside diameter MM | 103.8860 |
| Product height in | 4.090 |
| Product height mm | 103.886 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Synthetic rubber |
| Product width in | 4.090 |
| Product width mm | 103.886 |
| Thickness IN | 0.1030 |
| Thickness MM | 2.6162 |