SPACER (525 BOX)
410053
Tools410053 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.940 |
| Product height mm | 49.276 |
| Product length in | 0.480 |
| Product length mm | 12.192 |
| Product material | Carbon steel |
| Product width in | 1.940 |
| Product width mm | 49.276 |