RING, RETAINER OIL SEAL
415375
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.587 |
| Product height mm | | 40.310 |
| Product length in | | 3.252 |
| Product length mm | | 82.601 |
| Product width in | | 0.090 |
| Product width mm | | 2.286 |