RING, RETAINER OIL SEAL
415731
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.125 |
| Product height mm | | 28.575 |
| Product length in | | 2.402 |
| Product length mm | | 61.011 |
| Product width in | | 0.090 |
| Product width mm | | 2.286 |