Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
417435
SCREW 10-24 X 2.375
417435
Tools
Add to comparison
Add to comparison
417435
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.750
Product height mm
19.050
Product length in
13.000
Product length mm
330.200
Product width in
0.188
Product width mm
4.775