Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
418108
PIN
418108
Tools
Add to comparison
Add to comparison
418108
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.250
Product height mm
6.350
Product length in
0.635
Product length mm
16.129
Product width in
0.250
Product width mm
6.35