Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
419672
RING-SEALING
419672
Tools
Add to comparison
Add to comparison
419672
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
3.265
Product height mm
82.931
Product length in
0.145
Product length mm
3.683
Product width in
3.265
Product width mm
82.931