Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 3.709 |
| Inside diameter MM | 94.209 |
| Outside diameter IN | 3.8260 |
| Outside diameter MM | 97.1804 |
| Product height in | 3.826 |
| Product height mm | 97.180 |
| Product length in | 0.145 |
| Product length mm | 3.683 |
| Product material | Polytetrafluoroethylene (PTFE) |
| Product width in | 3.826 |
| Product width mm | 97.180 |
| Thickness IN | 0.1450 |
| Thickness MM | 3.6830 |
