Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
419674
RING-SEALING
419674
Where to buy
Export PDF
Tools
Add to comparison
419674
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
4.520
Product height mm
114.808
Product length in
0.145
Product length mm
3.683
Product width in
4.520
Product width mm
114.808