Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 5.1530 |
| Outside diameter IN | 5.2700 |
| Product height in | 5.270 |
| Product height mm | 133.858 |
| Product length in | 0.145 |
| Product length mm | 3.683 |
| Product material | Polytetrafluoroethylene (PTFE) |
| Product width in | 5.270 |
| Product width mm | 133.858 |
| Thickness IN | 0.1450 |
