F3 25VQ21A 1A20
421649-1
Tools421649-1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.400 |
| Product height mm | 137.160 |
| Product length in | 8.770 |
| Product length mm | 222.758 |
| Product width in | 6.870 |
| Product width mm | 174.498 |