Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
422206
PIN
422206
Tools
Add to comparison
Add to comparison
422206
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.200
Product height mm
5.080
Product length in
0.190
Product length mm
4.826
Product width in
0.200
Product width mm
5.080