Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
422582
FB A 10 FOOT BRACKET KIT126315 1-PER
422582
Where to buy
Export PDF
Tools
Add to comparison
422582
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
4.843
Product height mm
123.012
Product length in
3.780
Product length mm
96.012
Product width in
6.000
Product width mm
152.400