Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
423617
GASKET (MADE 3 TIMES/YEAR)
423617
Where to buy
Export PDF
Tools
Add to comparison
423617
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
6.400
Product height mm
162.560
Product length in
0.021
Product length mm
0.533
Product width in
6.080
Product width mm
154.432