Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
429281
SEAL, (F10)
429281
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
429281
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.884
Product height mm
47.854
Product length in
0.266
Product length mm
6.756
Product width in
1.884
Product width mm
47.854