SEAL, PLAIN ENCASED
429283
Tools429283 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Seal |
| Product height in | 1.510 |
| Product height mm | 38.354 |
| Product length in | 0.200 |
| Product length mm | 5.080 |
| Product material | Carbon steel |
| Product width in | 1.510 |
| Product width mm | 38.354 |