SEAL, (F10)
429284
Tools429284 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Outside diameter IN | 2.0110 |
| Product height in | 2.011 |
| Product height mm | 51.079 |
| Product length in | 0.328 |
| Product length mm | 8.331 |
| Product material | Carbon steel |
| Product width in | 2.011 |
| Product width mm | 51.079 |
| Thickness IN | 0.3280 |