SEAL, (F3)
429285
Tools429285 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Outside diameter IN | 2.3860 |
| Product height in | 2.386 |
| Product height mm | 60.604 |
| Product length in | 0.391 |
| Product length mm | 9.931 |
| Product material | Carbon steel |
| Product width in | 2.386 |
| Product width mm | 60.604 |
| Thickness IN | 0.3910 |