Danfoss Spare Part Cap Screw 432511 (RIGHT)

Screw, Hex 3/8-16 X 3.25

432509


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Diameter IN0.369
Drive designHex
Head styleHex
Thread size3/8-16
Thread typeUNC