Product specifications
Characteristic | Value |
|---|---|
| Series | INTRAVANE PUMP SERIES |
| PORT CONNECTIONS | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| Brand | Vickers by Danfoss |
| DESIGN NO MODIFICATION | DESIGN CODE - 20 |
| OUTLET POSITION FROM COVER END | OPPOSITE INLET PORT |
| Product height in | 6.940 |
| Product height mm | 176.276 |
| Product length in | 10.980 |
| Product length mm | 278.892 |
| Product width in | 8.380 |
| Product width mm | 212.852 |
| PUMP TYPE | VANE PUMP FLEX PLATE, QUIET |
| ROTATING GROUP CAPACITY | 42 GPM |
| ROTATION FROM SHAFT END | RIGHT HAND OR CLOCKWISE |
| Shaft type | 1 - 5/16 SQUARE KEY |