SEAL PAK 35VQ F3
433766
Tools433766 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Retainer |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 0.900 |
| Product length mm | 22.860 |
| Product width in | 2.420 |
| Product width mm | 61.468 |