Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 5.2370 |
| Inside diameter MM | 133.0198 |
| Item type | O-Ring |
| Outside diameter IN | 5.3400 |
| Outside diameter MM | 135.6360 |
| Product height in | 5.340 |
| Product height mm | 135.636 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Buna-N (nitrile) |
| Product width in | 5.340 |
| Product width mm | 135.636 |
| Thickness IN | 0.1030 |
| Thickness MM | 2.6162 |