Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | F8 | JOHNS MANVILLE SEAL |
| Series | 35 | STANDARD BEARING |
| Motor type | M | VANE MOTOR |
| RING TORQUE RATING | 80 | 80 IN. LBS./100 PSI |
| PORT CONNECTIONS | A | 4 BOLT FLANGE |
| SHAFT | 11 | 11: 14T 16/32 MDF |
| DESIGN NO | 20 | DESIGN NO |
| PORT LOCATN FRM CVR END | * | GENERIC |
| IPM FRAME SIZE | 35M | 35M Vane Motor |
| Model Code 1 | F8-35M80A-11X20 |