Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
513408
PACKING, PREFORMED
513408
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
513408
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.685
Product height mm
17.399
Product length in
0.139
Product length mm
3.531
Product width in
0.685
Product width mm
17.399