Vickers by Danfoss M Series Vane Motor327627-C (RIGHT)

F8 25M55A 11C20, F8 25M55A 11C20

574997-3

Model code: F8 25M55A 11C20


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPEF8JOHNS MANVILLE SEAL
Series25SERIES BEARING
Motor typeMVANE MOTOR
RING TORQUE RATING5555 IN. LBS./100 PSI
PORT CONNECTIONSA4 BOLT FLANGE
SHAFT1111: 13T 16/32 MDF
PORT LOCTN FRM CVR ENDCCOVER PORT INLINE WITH BODY PORT
DESIGN NO20DESIGN NO
BrandVICKERS BY DANFOSSVickers by Danfoss
DESIGN NO20DESIGN NO
IPM FRAME SIZE25M25M Vane Motor
Model Code 1F8 25M55A 11C20
Motor typeMVANE MOTOR
PORT CONNECTIONSA4 BOLT FLANGE
PORT LOCTN FRM CVR ENDCCOVER PORT INLINE WITH BODY PORT
RING TORQUE RATING5555 IN. LBS./100 PSI
SEALS TYPEF8JOHNS MANVILLE SEAL
Series25SERIES BEARING
SHAFT1111: 13T 16/32 MDF