F8 45M130A 11C20, F8 45M130A 11C20-product-details

F8 45M130A 11C20, F8 45M130A 11C20

576263-3

Model code: F8 45M130A 11C20


Tools

Product specifications

Characteristic
Value
Description
Series45STANDARD BEARING SERIES
RING TORQUE RATING130130 IN LBS PER 100 PSI
PORT CONNECTIONSA4 BOLT FLANGE
Seal TypeF8JOHNS MANVILLE SEAL
VANE MOTORMVANE MOTOR
SHAFTS1111 - 14T 12/24 MDF
PORT LOCATIONS FROM COVERCCOVER PORT IN-LINE WITH BODY PORT
BrandVICKERS BY DANFOSSVickers by Danfoss
Design number20DESIGN CODE - 20
IPM FRAME SIZE45M45M Vane Motor
Model Code 1F8 45M130A 11C20