Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
579373
O-RING BUNA 231
579373
Tools
Add to comparison
Add to comparison
579373
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.885
Product height mm
73.279
Product length in
0.139
Product length mm
3.531
Product width in
2.885
Product width mm
73.279