Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
579375
O RING BUNA 238
579375
Tools
Add to comparison
Add to comparison
579375
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
3.600
Product height mm
91.440
Product length in
0.139
Product length mm
3.531
Product width in
3.600
Product width mm
91.44