Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
582519
WASHER
582519
Where to buy
Export PDF
Tools
Add to comparison
582519
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Inside diameter IN
0.427
Inside diameter MM
10.846
Outside diameter IN
0.7600
Outside diameter MM
19.3040
Thickness IN
0.077
Thickness MM
1.96