Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
586581
O-RING
586581
Tools
Add to comparison
Add to comparison
586581
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
2.528
Product height mm
64.211
Product length in
0.103
Product length mm
2.616
Product width in
2.528
Product width mm
64.211