Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
586589
ORING
586589
Where to buy
Export PDF
Tools
Add to comparison
586589
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.508
Product height mm
89.103
Product length in
0.139
Product length mm
3.531
Product width in
3.508
Product width mm
89.103