RETAINER-PACKING BACK-UP
588506
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.740 |
| Product height mm | | 44.196 |
| Product length in | | 0.050 |
| Product length mm | | 1.270 |
| Product width in | | 1.740 |
| Product width mm | | 44.196 |