RETAINER-PACKING BACK-UP
588508
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.795 |
| Product height mm | | 70.993 |
| Product length in | | 0.046 |
| Product length mm | | 1.168 |
| Product width in | | 2.795 |
| Product width mm | | 70.993 |