Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | F8 | JOHNS MANVILLE SEAL |
| Series | 35 | STANDARD BEARING |
| Motor type | M | VANE MOTOR |
| RING TORQUE RATING | 115 | 115 IN. LBS./100 PSI |
| PORT CONNECTIONS | A | 4 BOLT FLANGE |
| SHAFT | 13 | 13: 14T 16/32 SF |
| DESIGN NO | 20 | DESIGN NO |
| Special feature suffix | 150 | SPECIAL COVER WITH ADDED DRAIN PORT OPPOSITE MAIN PORT, MOTOR TO BE PAINTED CATERPILLAR YELLOW,FOR DTS PER KRESS CORP |
| PORT CONN TYPE | M | METRIC PORT CONNECTION |
| PORT LOCATN FRM CVR END | C | COVER PORT INLINE WITH BODY PORT |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN NO | 20 | DESIGN NO |
| IPM FRAME SIZE | 35M | 35M Vane Motor |
| Model Code 1 | F8-35M115AM-13C20-150 PAINT CA | |
| Model Code 2 | T YELLOW | |
| Motor type | M | VANE MOTOR |
| PORT CONN TYPE | M | METRIC PORT CONNECTION |
| PORT CONNECTIONS | A | 4 BOLT FLANGE |
| PORT LOCATN FRM CVR END | C | COVER PORT INLINE WITH BODY PORT |
| RING TORQUE RATING | 115 | 115 IN. LBS./100 PSI |
| SEALS TYPE | F8 | JOHNS MANVILLE SEAL |
| Series | 35 | STANDARD BEARING |
| SHAFT | 13 | 13: 14T 16/32 SF |
| Special feature suffix | 150 | SPECIAL COVER WITH ADDED DRAIN PORT OPPOSITE MAIN PORT, MOTOR TO BE PAINTED CATERPILLAR YELLOW,FOR DTS PER KRESS CORP |
