Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | KIT | Kit |
| Product height in | 5.170 | |
| Product height mm | 131.318 | |
| Product length in | 6.000 | |
| Product length mm | 152.400 | |
| Product width in | 3.780 | |
| Product width mm | 96.012 |
