CKIT ORING 45V/VQ VITON
998651
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 5.601 |
| Product height mm | | 142.265 |
| Product length in | | 0.143 |
| Product length mm | | 3.632 |
| Product width in | | 5.601 |
| Product width mm | | 142.265 |