Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.590 | |
| A dimension MM | 15.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00010-16_LZ_Z | |
| Finish plating | NONE | None |
| Product width in | 0.669 | |
| Product width mm | 17.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |