Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.590 | |
| A dimension MM | 15.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00018-00XZ | |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.064 | |
| Product height in | 0.310 | |
| Product height mm | 7.874 | |
| Product length in | 0.590 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.310 | |
| Product width mm | 7.874 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |